e-STUDIO2803AM

Images/Video

e-STUDIO2803AM

  • 28 PPM, Mono
  • 350-Sheet Paper Capacity
  • Compact Design
  • Ledger-Size Paper Support
  • Copy, Print & Scan
  • Available in U.S. and Latin America
Request a Quote

e-STUDIO2803AM FEATURES

General Features
Digital B&W MFP
Small/Med Workgroup
28 PPM
Copy, Print, and Scan
EPEAT Registered
Copy Features

Energy Saver

Sleep Mode
AMS/APS
Auto Job Start

Job Memory

Auto Sort Mode (with RADF)
Electronic Sort
ID Card Copy
Department Codes (100)
2-in-1 / 4-in-1
Print Features
Standard Windows GDI Printing
28 PPM
2400 x 600 dpi (with smoothing)
Up to 11" x 17 Size Printing
N-Up Printing
Optional Auto Duplexing

Scan Features

25 SPM
Standard TWAIN Scanning
600 dpi Resolution
Up to 11" x 17" Scanning

Scan-to-File

Scan-to-USB
TIFF, Multi-TIFF, JPEG, PDF Formats
See Product Specifications

e-STUDIO2803AM SPECIFICATIONS

Copy Specifications
Copy Process Digital Copier
Type Desktop
Copy Speed 28 PPM LT, 16 PPM LG, 14 PPM LD
Copier Memory (Std./Max) 512 MB / 512 MB
Print Resolution 2400 x 600 dpi resolution (with smoothing)
Scan Resolution up to 600 dpi
Original/Copy Paper Size ST- R- LD
Paper Supply Standard 250-Sheet Cassette, Standard 100-Sheet Bypass Tray, Optional 250-Sheet Cassette
Copy Paper Weight LT– LD (17-20 lb Bond), ST-R – LD (17-90 lb Index)
Multiple Copying Up to 999
Reproduction Ratio 25% - 400%
Warm-up Time Approx. 18 Sec.
First Copy Time 7.1 Sec.
Copy Density Control Text/Text-Photo/Photo
Power Supply Consumption 115 Volts
Dimensions (W x D x H) 22.6" x 21.2" x 16"
Weight Approx. 59.4 lbs.
ADU Optional
Print Specifications
Local Print Standard GDI Printing
Print Speed 28 PPM
Print Resolution 600 x 2400 dpi (with smoothing)
Interface USB 2.0
Operating System Windows XP/Vista/7/8 Server 2003/2008 2008r2, 2012
Duplex Printing Yes
Scan Specifications
Local Scan Standard TWAIN Scanning
Scan Resolution 600 dpi
Interface USB 2.0
Formats TIFF, Multi-TIFF, JPEG, PDF
Paper Handling
Standard 350 Sheets (1 x 250-Sheet Cassette and 100-Sheet Bypass Tray)
Maximum 600 Sheets
Optional 250-Sheet Cassette
Dimensions
Base: 22.6" x 21.2" x 16 (W x D x H)
Options
Reverse Automatic Document Feeder (RADF)
Auto Duplex Unit
250-Sheet Cassette
See Product Features