Technology |
Thermal Transfer / Direct Thermal |
Resolution |
203 dpi |
Media Pitch |
Min. 10.0 mm (0.39") Max. 1496 mm (58.9") |
Media Width (w/backing paper) |
Min. 27.0 mm (1.06") Max. 117 mm (4.6") |
Print Speed |
Up to 355.6 mm/s (14 ips) |
Interfaces |
USB, Ethernet |
Barcodes |
Serial, Parallel, Wireless, RTC & USB host Expansion I/O |
2D Codes |
Data Matrix, PDF417, QR code, Maxi Code, Micro PDF417, CP Code |
Fonts |
Times Roman (6 sizes), Helvetica (6 sizes), Presentation (1 size), Letter Gothic (1 size), Prestige Elite (2 sizes), Courier (2 sizes), OCR (2 types), |
Options |
Circle Disc Cutter Module, Rotary Cutter Module, Strip Module & Rewinder, Ribbon Saving Module, USB, Built-In LAN Board, Wireless LAN Board, Expansion I/O, PCMCIA I/F Board, Fanfold Paper Guide, RFID Kit |
Dimensions (W x D x H) |
10.9" x 18.1" x 12.2" |
Weight |
37.47 Lbs. |