B-EX4T1-TS

Images/Video

B-EX4T1-TS

  • 4" Thermal Transfer (Near Edge Head)
  • Resolution: 305 DPI
  • Speed: 14 IPS
  • High Performance Industrial Printer with Low TCO
  • Easy Setup & Management Over Network
  • Available in U.S. and Latin America
Request a Quote

B-EX4T1-TS SPECIFICATIONS

Technology

Thermal Transfer / Direct Thermal

Resolution

305 dpi

Media Length

Min. 10.0 mm (0.39")

Max. 1496 mm (58.9")

Media Width (w/backing paper)

Min. 27.0 mm (1.06")

Max. 117 mm (4.6")

Print Speed

Up to 355.6 mm/s (14 ips)

Interfaces

(Standard)    USB, Ethernet

Barcodes

Barcodes    Serial, Parallel, Wireless, RTC & USB host Expansion I/O
JAN8, JAN13, EAN8, EAN8+2 digits, EAN8+5 digits, EAN13, EAN13+2 digits, EAN13+5 digits, UPC-E, UPC-E+2 digits, UPC-E+5 digits, UPC-A, UPC-A+2 digits, UPC-A+5 digits, MSI, ITF, NW-7, CODE39, CODE93, CODE128, EAN128, Industrial 2 to 5, Customer Bar Code, POSTNET, KIX CODE, RM4SCC (ROYAL MAIL 4 STATE CUSTOMER CODE), GS1 DataBar

2D Codes

Data Matrix, PDF417, QR code, Maxi Code, Micro PDF417, CP Code

Fonts

Times Roman (6 sizes), Helvetica (6 sizes), Presentation (1 size), Letter
Gothic (1 size), Prestige Elite (2 sizes), Courier (2 sizes), OCR (2 types),
Gothic (1 size), Outline font (4 types), Price font (3 types)

Options

Circle Disc Cutter Module, Rotary Cutter Module, Strip Module & Rewinder, Ribbon Saving Module, USB, Built-In LAN Board, Wireless LAN Board, Expansion I/O,  PCMCIA I/F Board, Fanfold Paper Guide, RFID Kit

Dimensions (W x D x H)

10.9" x 18.1" x 12.2"

Weight

37.47 Lbs.