B-EX4T2-GS

Images/Video

B-EX4T2-GS

  • 4" Thermal Transfer (Flat Head)
  • Resolution: 200 DPI
  • Speed: 12 IPS
  • Cost Effective Industrial Printer
  • Multiple Connectivity Choices
  • Available in U.S. and Latin America
Request a Quote

B-EX4T2-GS SPECIFICATIONS

Technology

Thermal Transfer / Direct Thermal

Resolution

200 dpi

Media Length

Min. 10.0 mm (0.39")

Max. 1496 mm (58.9")

Media Width (w/backing paper)

Min. 27.0 mm (1.06")

Max. 117 mm (4.6")

Print Speed

Up to 304.8 mm/s (12 ips)

Interfaces(Standard) USB,Ethernet

Interface(Option)

Serial, Parallel, Wireless, RTC & USB host Expansion I/O

Barcodes

JAN8, JAN13, EAN8, EAN8+2 digits, EAN8+5 digits, EAN13, EAN13+2 digits, EAN13+5 digits, UPC-E, UPC-E+2 digits, UPC-E+5 digits, UPC-A, UPC-A+2 digits, UPC-A+5 digits, MSI, ITF, NW-7, CODE39, CODE93, CODE128, EAN128, Industrial 2 to 5, Customer Bar Code, POSTNET, KIX CODE, RM4SCC (ROYAL MAIL 4 STATE CUSTOMER CODE), GS1 DataBar

2D Codes

Data Matrix, PDF417, QR code, Maxi Code, Micro PDF417, CP Code

Fonts

Times Roman (6 sizes), Helvetica (6 sizes), Presentation (1 size), Letter
Gothic (1 size), Prestige Elite (2 sizes), Courier (2 sizes), OCR (2 types),
Gothic (1 size), Outline font (4 types), Price font (3 types)

Options

Disc Cutter Module, Peel Off Module with liner Rewinder, Partial roll rewinder,  Parallel, Wireless or Serial,  Expansion I/O, RTS (Real Time Clock) and USB, Fanfold Paper Guide, RFID Kit

Dimensions (W x D x H)

10.9" x 18.1" x 12.2"

Weight

36.7 Lbs.