B-SA4TM

B-SA4TM

  • 4" Thermal Transfer (Metal Case)
  • Resolution: 203/300 DPI
  • Speed: 6 IPS
  • Rugged Mid Range Printer
  • Space Saving Top Loading
  • Available in U.S. and Latin America
Request a Quote

B-SA4TM SPECIFICATIONS

Technology

Thermal Transfer / Direct Thermal

Resolution

203 dpi (GS Model)  / 300 dpi (TS Model)

Media Pitch

Min. 10.0 mm (0.39") – DT Batch Mode

Min. 15.0 mm (0.59") – TT Batch Mode

Max. 999.0 mm (39.3")

Media Width

(w/ backing paper)

Min. 25.0 mm (0.98”)
Max. 118.0 mm (4.65”) – DT Mode
Max. 114.0 mm (4.49”) – TT Mode

Print Speed

Up to 152.4 mm/s (6 ips)

Interfaces

Parallel Port, USB 2.0 (Full Speed), LAN (10/100Base), Opt. Serial Port, Opt. Expansion I/O, Opt. Wireles LAN

Barcodes

UPC/EAN/JAN, Code39, Code93, Code128, EAN128, NW7, MSI, Industrial 2 of 5, ITF, Postnet, RM4SCC, KIX-Code, GS1Databar, Customer Bar Code, Highest Priority Customer Bar Code

2D Codes

Data Matrix, PDF 417, Maxicode, QR code, Micro PDF 417, CP Code

Fonts

Bitmap Font (21 fonts), Outline Font (4 types), Price Font (3 types), Writable Characters, Opt. True Type Font (20 types)

Options

Cutter Module, Strip Module, Wireless LAN Board, Serial Interface Board, 300 dpi Print Head, Expansion I/O, RTC (Real Time Clock)

Dimensions

(W x D x H)

9.37" x 15.8" x 13.1"

Weight

33.1 lbs.