e-STUDIO409S

Images/Video

e-STUDIO409S

  • 42 PPM Monochrome Letter-Size MFP
  • Copy, Print, Scan & Fax – Standard
  • 900 Sheets Paper Capacity (Std./Max)
  • Compact Footprint
  • Customizable Workflow
  • Available in U.S. and Latin America
Request a Quote

e-STUDIO409S FEATURES

Productivity
Monochrome Print Speeds up to 42 PPM
Single Pass Duplexing Automatic Document Feeder
Scan speed – Black: Up to 96 IPM/Color: Up to 42 IPM
Solutions Ready
EPEAT Silver
Stapler finisher
Universal Print Driver
Image Quality
600 x 600 dpi print resolution
600 dpi image quality
Operability
2.8" Color LCD Touch Panel
Fax Standard
Universal Print Driver common with all current Toshiba e-BRIDGE MFPs
Serviceability
Easy to Maintain
High Yield Consumables
Max MCV of 900 pages
See Product Specifications

e-STUDIO409S SPECIFICATIONS

Copy Specifications
Copy System Indirect Electrostatic Photographic Method/OPC/Laser Printing/Heat Roller Fusing
Display 2.8" Color LCD Touch Panel
Copy Speed 42 PPM (LT)
First Copy Out As Fast as 5.9 Seconds
Warm-Up Time Less than 90 secs.
Max. Original Size LG (8.5" x 14")
Paper Weights Drawers: 16 – 58 lb Bond
Multipurpose Tray: 16 – 58 lb Bond
Duplex Standard Automatic Duplex Unit: 16 – 24 lb Bond
Reproduction Ratio 25% to 400%
Max Duty Cycle Max. 80K Month
Weight Approx. 28.2 lb
Approx. Dimensions 16.2" (W) x 14.4" (D) x 13.3" (H)
Toner Yield 20K @ 5%
Power Source 120 Volts, 47/63 Hz, 15 Amps
Power Consumption Maximum 1.5kW (120V)
CPU 1.0GHz (Dual-Core)
Memory 2GB
Hard Disk Drive Not Available
Print
PDL PostScript 3, PCL 6, PCL 5, PDF v1.7
Print Speed 42 Pages Per Minute (LT)
Print Resolution 600 x 600 dpi (Default), 1,200 & 2,400 dpi IQ Modes
Standard Ports Rear USB 2.0 Specification High Speed Certified Port (Type B),
Front USB 2.0 Specification High Speed Certified Port (Type A),
Gigabit Ethernet (10/100/1000)
Optional Network Ports Wi-Fi Option 802.11 a/b/g/n/ac Wireless Print Server
Device Management Embedded Web Server
Accessibility Features Tilt Front Panel, 508 Accessibility Support, Voice Guidance
Scan Speed Standard 50-Sheet DSDF (20 lb)
Black: Up to 96 IPM/Color: Up to 42 IPM
Scan Destinations USB Thumbdrive, Email, FTP, Network or USB Connected Computer, Windows® Network Folder
Scan Resolution 600 dpi (Max)
File Formats TIFF, JPG (JPEG), PDF (Regular, Secure), Archival (PDF/A)
Image Compression PDF-1bit-JBIG2, CCITG4, Flate, 8/24bit-Flate, JPEG, TIFF-1bit-CCITTG4, 8/24bit-Packbits, LZW JPG-8/24 bit-JPEG
Fax
Compatibility Super G3
Transmission Speed Approx. 3 Seconds Per Page
Fax Modem Speed Up to 33.6 Kbps
Fax Shortcuts 500 – Based on an Average Shortcut 25 Characters for Name, 10 Characters for Number and 4 Characters for Shortcut Id. Maximum Characters – 512 and Each Location Separated by a Semi Colon. 46 Locations Using a 10-Digit Phone Number, 64 Locations Using a 7-Digit Phone Number
Group Fax 400 Locations – Each Number in a Fax Shortcut is a Location
See Product Features