B-EP2

Images/Video

B-EP2

  • Rugged 2" Direct Thermal, Label
  • Resolution: 203 DPI
  • Speed: 4 IPS
  • Rugged Compact Design
  • Long Battery Life
  • Available in U.S. and Latin America
Request a Quote

B-EP2 SPECIFICATIONS

Technology

Direct Thermal

Resolution

203 dpi

Media Pitch

Min. 10.0 mm (0.39")

Max. 999.0 mm (39.3")

Media Width

(w/ backing paper)

Min. 26.0 mm (1.02")

Max. 58.0 mm (2.28")

Print Speed

Up to 105.0 mm/s (4.1 ips)

Interfaces

GH20 Model: USB, lrDA, Serial

GH30 Model: USB, lrDA, Bluetooth

GH40 Model: USB, lrDA, W-LAN

Barcodes

UPC/EAN/JAN, Code39, Code93, Code128, EAN128, NW7, MSI, Industrial 2 of 5, ITF, Postnet, RM4SCC, KIX-Code, GS1Databar, Customer Bar Code, Highest Priority Customer Barcode, Matrix 2 of 5

2D Codes

Data Matrix, PDF 417, Maxicode, QR code, Micro PDF 417

Fonts

Bitmap Font (21 fonts), Outline Font (4 types), Price Font (3 types), Writable Characters

Options

Battery, Shoulder Strap, 1 & 6  Slot Chargers, Upgrade Interface Kit (Bluetooth, Wireless LAN) for GH20 Model, IP54 Rated Carry Case, Linerless Label Kit, AC & DC Adapters

Dimensions

(W x D x H)

3.46" x 4.77" x 2.53"

Weight

1.1 lbs.