Get $1,000 back on an eco-friendly MFP

Introducing the world’s first MFP to incorporate erasable toner that allows you to print documents, then erase and print again up to five times on the same paper. Copy, print, scan and fax securely in monochrome with the e-STUDIO306LP. Purchase an Eco MFP today and receive a $1,000 rebate.

Terms and Conditions

Complete the form below to have a
Toshiba dealer contact you about
this limited time offer.

Close
Close

You must lease eligible e-STUDIO306LP and e-STUDIORD30 through Toshiba Financial Services between July 1, 2014 - July 31, 2014.
All transactions subject to credit approval.
May be combined with the 39-month and 63-month lease rate promotions.
Incentive paid by check to lessee only.
Promotional Acknowledgement Form must be signed by Lessee (same signer) and submitted with lease to qualify.
Participating Dealers only.

Eco Product Design

Creating environmentally responsible products is at the heart of every technological advance we make. We build award-winning products; but we’ve also built a reputation as a leader in delivering products that minimize waste.

Because of our minimal use of hazardous substances, we are RoHS compliant, and through the responsible collection, treatment, recycling and recovery of the products we build, Toshiba is also WEEE compliant.

Read More

Save $1,000

Complete the form below and your local Toshiba dealer will contact you to share details on this limited time offer.

Close

Every printed circuit board is 100% lead-free and halogen-free, and about half of all our recycled plastic parts are halogen-free. We offer service modules that are rebuildable as well as developer units that are self-refreshing. We use state-of-the-art processing to separate materials, and cartridges are recycled with zero-waste- to-landfill.

A number of our product features are designed to minimize the environmental footprint. For example, to reduce paper waste we’ve implemented duplex by default printing and an omit blank page function, as well as electronic product manuals rather than those made of paper. And while most sleep modes use 5 watts of power or more, we now have a Super-Sleep Mode that uses only one watt.

Toner Recycling

We want to make recycling easy. That’s why we provide a free, easy-to-use recycling program for our customers. Just drop your waste consumables like, cartridges and toner bottles, into the provided receptacle and we will do the rest. With our partnership with Close the Loop, a zero-waste-to-landfill recycling program that manufactures eLumber™, waste is used to build useful products like park benches. When zero waste is going to landfills, we are able to reduce the negative impact on our environment together.

Close

How can we help you?