Re-Rite

Putting Scans To Work

 

Re-Rite is a software service program that allows users to convert paper documents into editable file formats on the fly and then distribute those files to a shared network folder, an email address or both. Re-Rite is accessed through the control panel on a Toshiba
e-STUDIO multifunction device. The user simply inserts a document into the automatic document feeder and presses a template button on the control panel. Re-Rite then takes over and converts the file and distributes it as defined in the setup.

Re-Rite at a glance:

  • Automatic Optical Character Recognition
  • Convert scanned images to any of 17 common file formats automatically
  • Converted images can be sent to network drives, email or FTP sites
  • Converts scanned images into 16 file types
  • Single-license multiple user software
  • Simple to use with Toshiba MFP template system

Download Re-Rite Brochure

Download Software Info Sheet