
|
Technology |
Thermal Transfer / Direct Thermal |
|
Resolution |
300 dpi (TS Model) / 600 dpi (HS Model) |
|
Media Pitch |
TS Model: Min. 15.0 mm (0.59”) – Max. 999.0 mm (39.3”) |
|
Media Width (w/ backing paper) |
TS Model: Min. 25.4 mm (1.0”) – Max. 114.0 mm (4.49”) HS Model: Min. 25.4mm (1.0”) – Max. 110.0 mm ( 4.33”) |
|
Print Speed |
TS Model: Up to 101.6 mm/s (4 ips) HS Model: Up to 50.8mm/s (2 ips) |
|
Interfaces |
TS Model: Parallel Port, USB 2.0 (Full Speed), LAN (10/100Base) HS Model: Serial, Parallel, Expansion I/O |
|
Barcodes |
UPC/EAN/JAN, Code39, Code93, Code128, EAN128, NW7, MSI, Industrial 2 of 5, ITF, Postnet, RM4SCC, KIX-Code, Plessey, GS1Databar, Customer Bar Code, Highest Priority Customer Bar Code, Matrix 2 of 5 |
|
2D Codes |
Data Matrix, PDF 417, Maxicode, QR Code, Micro PDF 417, CP Code |
|
Fonts |
Bitmap Font (20 fonts), Outline Font (4 types), Price Font (3 types), Writable Characters, Opt. True Type Fonts (20 types) |
|
Options |
TS Model: Cutter Module, Strip Module, Wireless LAN Board, Serial interface board, Expansion IO board |
|
Dimensions (W x D x H) |
TS Model: 10.6” x 7.80” x 9.6” |
|
Weight |
11.5 lbs. |