
|
Technology |
Thermal Transfer / Direct Thermal |
|
Resolution |
300 dpi |
|
Media Pitch |
Min. 15.0 mm (0.59") - Max. 640.0 mm (25.2") |
|
Media Width (w/ backing paper) |
Min. 100.0 mm (3.94") Max. 242.0 mm (9.53") |
|
Print Speed |
Up to 101.4 mm/s (4 ips) |
|
Interfaces |
Parallel Port, USB 2.0 (Full Speed), LAN (10/100Base), Opt. Serial Port, Opt. Expansion I/O, Opt. Wireless LAN |
|
Barcodes |
UPC/EAN/JAN, Code39, Code93, Code128, EAN128, NW7, MSI, Industrial 2 of 5, ITF, Postnet, RM4SCC, KIX-Code, Plessey, GS1Databar, Customer Bar Code, |
|
2D Codes |
Data Matrix, PDF 417, Maxicode, QR code, Micro PDF 417, CP Code |
|
Fonts |
Bitmap Font (21 fonts), Outline Font (4 types), Price Font (3 types), Writable Characters, Opt. True Type Fonts (20 types) |
|
Options |
Cutter Module, Expansion I/O, Serial Interface Board, Wireless LAN Board, RTC (Real Time Clock) |
|
Dimensions (W x D x H) |
15.2" x 7.13" x 9.57" |
|
Weight |
34.4 lbs. |