
|
Technology |
Direct Thermal |
|
Resolution |
203 dpi |
|
Media Length |
Min. 40 mm (1.57” ) Max. 554.8 mm (21.84”) |
|
Media Width (w/backing paper) |
Min. 58 mm (2.28”) Max. 130 mm (5.12”) |
|
Print Speed |
Up to 152.4 mm/s (6 ips) per side |
|
Interfaces (Standard) |
USB, Parallel, Ethernet |
|
Interfaces (Option) |
None |
|
Barcodes |
Driver Dependent |
|
2D Codes |
Driver Dependent |
|
Fonts |
Driver Dependent |
|
Options |
External Paper Roll Holder |
|
Dimensions (W x D x H) |
9.5” x 9.3” x 8.9” |
|
Weight |
20.9 lbs. |


